Personen bei der Interaktion mit den thermischen Simulationsfunktionen von Simcenter.

Simcenter

Thermoanalyse und -simulation

Nutzen Sie umfassende thermische Simulationsfunktionen, um die thermischen Eigenschaften zu verstehen und Ihre Wärmemanagementlösung entsprechend anzupassen.

Thermal simulation to improve product performance

As an engineer, you know the importance of precision in design. Thermal simulation software empowers you to predict heat transfer—conduction, convection, and radiation—before physical testing, saving time and resources. It allows you to model real-world thermal behaviors, ensuring your designs meet performance and reliability standards. With advanced tools, you can analyze complex thermal interactions, optimize cooling strategies, and resolve heat-related issues early. Whether you're designing electronics, automotive systems, or aerospace components, thermal simulation software gives you the confidence to innovate faster, reduce costly prototypes, and deliver products that excel in even the most demanding thermal environments.

Model

You create models for thermal simulation using preprocessor to create the mesh and define the simulation parameters. This can be a time consuming step and so an efficient preprocessor can save you loads of time.

Solve

Solving the model calculates the thermal performance of your model taking into account the geometry, material properties, thermal loads and boundary conditions among other things. Solver strength is critical to accuracy.

Analyze

Armed with the final results, identify heat-related issues early and optimize designs for reliability, efficiency, and innovation across industries. The ability to efficiently iterate this process is critical to your productivity.

Simcenter for thermal simulation and analysis

Seamless integration of multiphysics, speed, and industry-specific precision, empowers you to tackle complex thermal simulation challenges with confidence and efficiency.

Select...

Streamlined workflow

The integrated engineering desktop is your all-in-one solution for thermal simulation, streamlining your workflow like never before. With a unified environment, you can seamlessly transition between CAD geometry, thermal simulation setup, and post-processing without switching tools or re-importing data. This integration eliminates repetitive tasks, reduces errors, and accelerates your simulation process. You’ll benefit from consistent data management and direct access to advanced thermal analysis software features, enabling you to focus on solving complex heat transfer challenges. Whether optimizing designs or troubleshooting thermal issues, the engineering desktop empowers you to work faster, smarter, and with greater confidence.

simcenter-thermal-workflow-1280x720
thermal-simulation-multiphysics-1280x720

Integrated multiphysics

Simcenter's integrated multiphysics capabilities are a game-changer for you as a thermal simulation engineer. By combining thermal, structural, and fluid dynamics analyses in one platform, you can tackle complex, real-world challenges with ease. This integration allows you to simulate heat transfer—conduction, convection, and radiation—while accounting for mechanical stresses and fluid interactions, ensuring a holistic understanding of your design. No more juggling disconnected tools or risking data inconsistencies. With multiphysics, you can perform coupled simulations, optimize designs faster, and deliver reliable, high-performance products. It’s the ultimate advantage for solving intricate thermal simulation problems with precision and efficiency.

Explore Simcenter thermal simulation capabilities

Select...

Conduction

Thermal conduction occurs when heat transfers through a solid, from the higher-temperature to lower-temperature regions. This happens spontaneously and continues until a state of thermal equilibrium is attained. Typical examples of conduction in everyday life include the handle of a pot of boiling water getting hot, the increase in temperature of the outer wall of a copper pipe as hot water passes through it, or the spontaneous chill you experience when you consume a spoonful of ice cream.

Understanding conduction behavior can help you design safer, more dependable and better performing products. Simcenter places robust conductive heat transfer analysis capabilities at your fingertips.

Wärmeleitungs-Wärmeübertragungsgrafik aus der Simcenter-Software.
Darstellung der Simcenter-Software zur Optimierung der konvektiven Wärmeübertragung.

Convection

Convection is a major heat transfer pathway that is present in a wide range of applications, processes and natural phenomena. Many products rely on a robust heat management strategy for optimal performance and durability. Optimizing convective heat transfer in these devices, either by strategic placement of components or the use of other working fluids, is a complex problem.

Simcenter offers robust capabilities for addressing convection in the design of products. Simcenter can also model CFD, or other simplified approaches when CFD isn't necessary and too computationally expensive, when solving convection problems. Finally, specialized boundary conditions can help you model convection heat transfer for complex systems such as in gas turbine applications.

Radiation

Radiative heat transfer occurs when objects radiate electromagnetic energy due to temperature. This energy, typically located in the infrared region of the wave spectrum, is also known as thermal radiation.

Simcenter provides you with the capabilities to solve the most complex problems involving radiative heat transfer, such as sophisticated radiation analysis and radiative heating models. Advanced radiation methods such as deterministic and Monte Carlo ray tracing and nongray multiband radiative heat transfer are available.

Additionally, Simcenter can simulate thermal radiation effects orders of magnitude faster by using graphical processing units (GPUs) instead of using a computer processor unit (CPU).

Autoscheinwerfer-Grafik aus der Simcenter-Software.

Industry applications

Select...

Automotive and transportation

Simcenter can help you tackle a variety of analysis scenarios, such as:

  • Under-hood thermal analysis (including porous blockage models)
  • Powertrain thermal management and thermal response
  • Temperatures in automotive lighting systems
  • Cabin comfort and humidity analysis
  • Thermal design of electric vehicles, including batteries and enclosures
simcenter-3d-thermal-automotive-640x360
ON-DEMAND WEBINAR | 56 MINUTEN

Thermische Simulation

Bessere Performance des Heißbereichs durch eine verbesserte Konstruktion der Brennkammer und eine effizientere Kühlung der Turbinenschaufeln.

Thermische Simulation einer Turbine

Erkunden Sie die Produkte zur termischen Simulation

Mehr erfahren

Frequently asked questions