Provides advanced design and analysis tools. It also includes format translators and capabilities to run a variety of automated applications.
Develop world-class products using advanced NX design capabilities. Advanced Designer features all of the functionality of NX Core Designer, but with more advanced sheet metal, freeform and Convergent Modeling design tools. It also includes routing, shaping and surface analysis tools. CAD industry standard format translators are included, as well as the capabilities to run a variety of automated applications.
Translators/interfaces: IGES and DXF/DWG, 2D exchange, STEP AP203/214, rapid prototyping, Solid Edge open, SolidWorks open
Design licenses: Solid and feature modeling, synchronous technology, core Convergent Modeling, Freeform Modeling Basic, Advanced Sheet Metal
Industry Specific: Routing base
Validation: Optimization wizard, HD3D Visual Reporting out-of-the-box (OOTB) reports