CAPITAL

Capital X Panel Designer Standard plan

Get access to both on-premise and cloud-native electrical CAD software with one subscription – two separate platforms built for different needs.

Interactive demo

Experience how our smart tools can help you create circuits quickly and efficiently.

BEST VALUE

Why go Standard?

 laptop with screen shot of Capital X Panel Designer schematic drawing.
  • 1 year of Capital Panel Designer installable on-premise access
  • 1 year of Capital X Panel Designer cloud access
  • Real-time cloud collaboration with team members. Collaborative features such as real-time editing, multi-user access, and shared libraries are only available in the cloud version
  • Full access to Electrical, Pneumatic, Hydraulic, P&ID circuits
  • Same file format for easy transfer from offline to online and vice versa
  • Separate platforms for flexibility. Cloud version supports collaboration while on-premise supports offline, single-user work
  • Best value. Two separate solutions under one subscription, each built for a specific workflow

Powerful productivity tools for your schematic design

Safeguarding your data

Capital Panel Designer (on-premise) is designed for offline environments like on-site commissioning. After a one-time online activation, it operates fully offline, storing your data locally on your desktop.

Engineered for electrical design excellence

Capital Panel Designer (on-premise) is powered by Vecta.io, a full-fledged in-house CAD editor that helps electrical engineers create schematics and circuits with remarkable speed, accuracy, and an exceptional user experience.

Full compatibility between offline and online versions

Both versions share the same file format, allowing manual file transfers. You can upload files from offline version to the cloud or download cloud files for offline use. However, they don’t sync automatically or interact directly.

Similar interface, seamless experience

Capital Panel Designer (on-premise) shares the same easy-to-use, powerful interface from Capital X Panel Designer, providing you with the same productivity tools to create circuits easier and faster.

Multiple file format support

Import Visio, DXF, SVG and export to a multitude of formats.

One subscription, two platforms

Whether you're collaborating on cloud or working on-site without internet, the Standard plan gives you full access to both versions of Capital Panel Designer.

Two engineers engaged in a project discussion at a table, equipped with a laptop and electrical schematics drawing.

Capital X Panel Designer - cloud-native electrical CAD

Capital X Panel Designer is designed for modern engineers that value team collaboration and instant access from any device. Hosted securely in the cloud, it lets you design and share electrical schematics without any installations.

Perfect for distributed teams, agile engineering workflows, and users who need to collaborate across locations, Capital X Panel Designer simplifies version control, streamlines feedback, and keeps your projects accessible and up to date. Enjoy powerful CAD tools, automatic updates, and seamless collaboration, all within your browser.

Two engineers in hard hats and safety vests with a laptop at a construction site.

Capital Panel Designer (on-premise) - offline electrical CAD

This installable, desktop-based software is built for environments where internet access is limited or data privacy is critical. Installed locally, it ensures your projects and data are securely stored on your own systems.

Ideal for engineers working in highly secure industries, remote locations, or on-site commissioning, this on-premise solution delivers all the capabilities you need to create, edit, and manage schematic designs, without relying on internet connection. Designed for efficiency and ease of use, it empowers you to work productively, even offline.

Features and functionalities

Try both versions for free

Discover more about Capital X Panel Designer

A laptop on table with electrical schematics drawing on the screen.

Features and benefits

Explore key features and productivity-boosting tools that set us apart. Browse the symbol library and download symbols for free.

A woman working on a laptop displays a electrical schematics drawing on the screen.

Customer reviews

Read feedback from our users. See what electrical engineers have to say about Capital X Panel Designer in these verified reviews.

Tres personas conversan en torno a un portátil en una oficina.

Ayuda y asistencia

Envía casos de asistencia y accede a más contenido informativo en el Centro de Asistencia Técnica (solo para usuarios con licencia). O encuentra soluciones en los debates de la comunidad de usuarios en la página de la comunidad de Capital X Panel Designer.

Frequently asked questions