NX CAD

Poradnik dla nabywców

Na tej stronie można znaleźć informacje na temat korzyści oferowanych przez oprogramowanie NX CAD w zakresie procesu rozwoju produktu, które gotowe rozwiązania będą najlepsze oraz ja rozszerzyć funkcjonalność i przygotować się na przyszłe wyzwania dzięki modułom dodatkowym.

00:00
00:00

Implementing NX CAD

Explore the system requirements and deployment options for NX CAD; information about data interoperability, management and storage; as well as product and add-on options available for purchasing NX CAD.

The current version of NX available to purchase is NX June 2025.

System requirements

NX CAD system requirements

NX CAD is only available for Windows. Learn more about the operating and hardware system requirements and recommendations for running NX CAD.

Operating system requirements & information for NX CAD

NX June 2025 is supported with the following operating systems:

  • Supported: Windows 11, Windows Server 2022, RedHat/Rocky Linux 8.10, SuSE Linux 15
  • Limited support: Windows 10, Windows Server 2019, RedHat Linux 8, RedHat/RockyLinux 8.9

Hardware system requirements for NX CAD

Workstations: NX June 2025 is certified to run on a number of desktop and mobile HP, Dell, Lenovo, Fujitsu, MSI and Siemens workstations.

Graphics cards: NX June 2025 is also certified to be supported by a number of AMD Firepro/Radeon Pro, NVIDIA Quadro and Intel HD graphics cards. These graphics cards are supported only when used in supported systems configured by the OEM and using the recommended driver. No eGPUs or external graphics devices have been or are planned to be certified.

See details about certified workstations and graphics cards.

Recommended hardware specs for NX CAD

  • 32 GB RAM or more

    • NX is capable of handling large assemblies and very complex parts. For the optimum user experience and application performance, we recommend that you install as much RAM as can be installed in the client workstation that is running NX.
  • 9.0 GB of disk space required for installation (includes prerequisites)
  • True Color (32-bit) or 16 million colors (24-bit)
  • Screen Resolution: 1920 x 1080
  • Video RAM: 2GB

Minimum hardware specs for NX CAD

  • 8 GB RAM
  • 9.0 GB of disk space required for installation (includes prerequisites)
  • 65K Colors
  • Screen resolution: 1920 x 1080
  • Video RAM: 2GB

Please reboot your system after installing NX or maintenance packs.

Cloud

NX June 2025 can be run with a number of certified cloud configurations with Microsoft Azure, Microsoft VMD and Amazon AWS.

Purchasing and setting up NX CAD products

Explore where and how to purchase and how to set up the the NX X Essentials, NX X Design Standard, NX X Design Advanced, NX X Design Premium solutions. Additionally, get details on where and how to purchase NX X Value Based Licensing and other NX CAD products.

Select...

Where to purchase NX CAD products

You can purchase NX CAD products directly from our product pages or you can contact sales. The NX X Design solutions are highlighted below, but you can also visit our product index to view all NX CAD products available for purchase.

NX X Design solutions, NX X Value Based Licensing and the Siemens Mechanical Design Software solution are available for purchase directly on our website.

If you are interested in purchasing Fibersim, the Sony-XR head mounted display for NX Immersive Designer or are interested in on-premises deployment of NX Design solutions, please contact sales.

Purchase NX X Design solutions online

Purchase NX X Essentials, Standard, Advanced and Premium as well as the 50-pack of NX X Value Based Licensing tokens directly on our website.