一群人在讨论 Simcenter 结构动力学仿真。

Simcenter

结构动力学仿真

了解、分析和改进结构动力学响应。

进行全面结构动力学仿真

大多数机器和车辆都会受到振动和其他激励,从而影响其结构性能。过去,物理测试方法一直用于了解各种产品的结构动态。但是,测试既费钱又费时,而且对于飞机或船舶等大型结构来说可能不太可行。仿真已成为理解汽车、航天器、喷气发动机、船舶、电子设备和工业机械结构动力学的关键技术。

Simcenter 提供了全面的解决方案,用于了解、分析和改进系统在承受动态载荷时的响应。Simcenter 以 50 多年的动力学分析经验为基础,使您能够有效地理解和避免过度振动和应力。专用分析工具可用于噪声、振动与声振粗糙度 (NVH) 工程、转子动力学和相关性。

飞机结构设计与分析

通过集成式结构设计流程确保适航性。

3D CAE model of a jet engine turbine with cross-sectional view showing internal components and stress analysis visualization.

CAE Summit 2025 with Maya HTT

Meet CAE innovators, experts and developers to get together and share ideas.
October 8-9 | Orlando, FL USA

What is Structural Dynamics?

Structural Dynamics solutions help engineers understand, analyze and improve the response of a system when subjected to dynamic loading. General dynamic analysis is is often used to efficiently understand and avoid excessive vibrations and stresses.

Noise, Vibration, and Harshness (NVH)

NVH analysis enables you to gain insight into the noise and vibration performance of your design. You can determine the source of the problem, such as engine noise or vibrations from the road and determine the qualitative impact.

Rotor Dynamics

A guided workflow that enables you to efficiently evaluate the results of rotor dynamics simulations visually and graphically so you can easily determine if your rotor designs are performing to your requirements.

Correlation

Quantitatively and qualitatively compare simulation and tests results, or two simulations. Geometrically align models, compare mode and operations shapes, as well as frequency response functions, then display correlation metrics.

Free 30-day trail: Simcenter 3D

Rapidly make a design change that are replicated in your simulation model then simulate again in seconds.

案例分析

菲亚特

西门子软件帮助菲亚特优化 NVH 性能,仅用几天(而非数周)就解决了噪声问题。

Fiat delivers extraordinary NVH performance across product lines using Simcenter simulation and testing solutions
Case Study

Fiat delivers extraordinary NVH performance across product lines using Simcenter simulation and testing solutions

公司:Fiat

行业:汽车及交通运输行业

位置:Turin, Italy

Siemens 软件:Simcenter 3D Solutions, Simcenter Testing Solutions

Structural dynamics simulation capabilities

Select...

NVH 性能会严重影响最终客户的驾驶体验和质量感知。Simcenter 提供集成工具和求解器,可用来预测 NVH 特性和分析噪声和振动问题根源。借助 Simcenter,您可以创建从子装配模型到交互式网络显示器的整车 NVH 有限元模型。

观看网络研讨会

汽车线框图(包含车轮和发动机的 3D 建模)
Man presenting during a breakout session at Realize LIVE.

Realize Live: Airbus H130 Bubble window

See how AeroFEM Gmbh developed a bubble window for the airbus H130
Realize Live, Amsterdam 2025

了解结构动力学仿真产品

了解更多信息

结构动力学仿真功能