Quickly model a preliminary macro view of the ship based on inputs from the concept design stage. The concept of a structural system supports early design stage analysis and the creation of reports and drawings required for approval by the classification societies. The basic design model is represented by plate and profile systems that are further split with seams into smaller subsystems. Rapidly define decks, and longitudinal and transverse bulkheads as part of the plate systems. Pillars, stiffeners and edge reinforcement can be defined as part of profile systems. Standard parts, brackets and cutouts can be added to the basic design model. Copy and mirror basic design objects to quickly model these structural systems.
The basic design structure model is topological and lightweight. Design changes are automatically and quickly propagated to these topologically connected structures and their class drawings.