Automate and integrate seamlessly with advanced application programming interface (API) capabilities. The Advanced API Add-on for Process Preparation X enables manufacturers to achieve higher levels of automation by running the application in background mode, allowing for seamless system integration and workflow automation. This optional package enhances connectivity, eliminates manual intervention, and accelerates data-driven manufacturing.
Key Features
- Background mode execution:
Run Process Preparation X in the background to automate repetitive tasks and free up engineering resources for higher-value work.
- Advanced workflow automation:
Integrate Process Preparation X with external systems to enable custom automation, eliminating manual steps in process preparation and validation.
- Seamless system integration:
Connect with PLM, MES, and ERP systems to streamline data flow across the digital thread, improving process consistency and reducing errors.
- Custom API extensions:
Leverage custom scripting and API extensions to build tailored automation solutions that align with unique production requirements.
- Scalability and efficiency:
Reduce bottlenecks processes by automating data validation and process execution.
Benefits of the Process Preparation X Advanced API add-on:
- Automate client processes without needing to start the client application directly
- Interact with the design content without user intervention