Osoba se dívá na logistickou mapu světa na nástěnném počítačovém monitoru v místnosti plné monitorů

HIGH-PERFORMANCE CAD/CAM SOLUTIONS

Produkty NX

Software NX poskytuje kompletní řešení pro návrh, výrobu a spolupráci, což umožňuje rychlejší inovace. Pokročilé a integrované funkce, včetně CAD, CAM a aditivní výroby (AM), umožňují společnostem všech velikostí dodávat výrobky nové generace.

Powerful, future-proof CAD/CAM

Choose from three pre-packaged CAD solutions that bundle key design capabilities, a full suite of powerful CAM solutions, and nearly 100 add-ons that can be accessed, as needed, using NX CAD/CAM tokens—Siemens’ value-based licensing.

3D grafika šicího stroje vedle drátového modelu téhož šicího stroje

NX X Design solutions for CAD

Empower your team with all the capabilities they need to design innovative, high-quality parts and products, and collaborate effectively to bring them to life faster, while reducing prototyping costs.

From basic design through production, these preconfigured CAD solutions deliver the high-performance design capabilities of NX software in a secure, cloud-based (SaaS) environment, as NX X Design solutions feature full interoperability and data sharing across other Siemens Xcelerator solutions, including all NX CAD/CAM modules.

Start with either NX X Design Standard, Advanced or Premium, then use NX CAD add-ons to extend capabilities as needed.

Prohlížíte si produkty a ceny pro zemi . Změnit zemi

Compare three tiers of NX X Design solutions' features side-by-side.

Workflow products and NX tokens for add-on modules

Explore how workflow-specific NX CAD products enhance your design and collaboration process throughout the design cycle. All NX workflow products are either interoperable with NX or used within the NX application itself.

Image of the Sony head-mounted display (HMD) XR headset.

Coming soon - NX Immersive Designer

Experience 3D CAD in the industrial metaverse with NX Immersive Designer and the Sony XR head-mounted display.

Empower your team

Innovate with the most comprehensive digital twin.

NX CAM

NX provides the full capabilities you need to digitalize your part manufacturing process—from CAD model preparation and CAM programming, to CNC machining and 3D printing.

Compare NX X Manufacturing solutions

Explore the features of the 3 scalable tiers of NX X Manufacturing solutions: Standard, Advanced, and Premium

Flexible deployment options

Start with an NX X for CAD package, then add a wide array of specialty CAD and CAD/CAM modules, as needed, using Siemens’ NX tokens value-based licensing.

To fit any workflow and revolving needs, most NX CAD capabilities are available on-demand through value-based packaging.

Split screen of a satellite, where the left half is a wireframe, and the right half is a complete satellite orbiting the Earth