Simcenter X credits gives you instant access to an on-demand HPC cluster in the cloud with unlimited capacity. Use it to go faster, model more complexity, and explore multiple designs at the same time with Simcenter STAR-CCM+.
Scale up quickly and easily
Simcenter X credits offer an accessible, flexible, and scalable cloud HPC solution. Run simulations on optimized AWS infrastructure with no extra setup needed. Start simulations in just two clicks within the Simcenter STAR-CCM+ environment.
Reduce resource waste
On-premise HPC demands expertise and high costs, with fixed capacity causing inefficiencies. Cloud HPC with Simcenter X credits transforms HPC into an OPEX, boosting flexibility and agility.
Leverage flexibility
Use it instead of owning and managing hardware on-premise, or easily access additional cloud HPC capacity during busy periods. Consume as much or as little as you need with pay-as-you-use pricing and no limits on the number of concurrent sessions or simulation tool licenses.
See cloud CFD simulation in action
Find out how simulation teams are using cloud HPC in Simcenter X to go faster and do more.