Une équipe utilisant le logiciel de simulation cloud Simcenter X pour exécuter une simulation CFD dans le cloud sur un cluster HPC virtuel cloud et suivre la progression en direct.

Simcenter X

On-demand cloud HPC

Run computational fluid dynamics (CFD) simulations on cloud high-performance computing (HPC) using Amazon Web Services (AWS) infrastructure, configured and managed by Siemens, with no additional setup needed.

Virtual HPC cluster in the cloud

Simcenter X credits gives you instant access to an on-demand HPC cluster in the cloud with unlimited capacity. Use it to go faster, model more complexity, and explore multiple designs at the same time with Simcenter STAR-CCM+.

Scale up quickly and easily
Simcenter X credits offer an accessible, flexible, and scalable cloud HPC solution. Run simulations on optimized AWS infrastructure with no extra setup needed. Start simulations in just two clicks within the Simcenter STAR-CCM+ environment.

Reduce resource waste
On-premise HPC demands expertise and high costs, with fixed capacity causing inefficiencies. Cloud HPC with Simcenter X credits transforms HPC into an OPEX, boosting flexibility and agility.

Leverage flexibility
Use it instead of owning and managing hardware on-premise, or easily access additional cloud HPC capacity during busy periods. Consume as much or as little as you need with pay-as-you-use pricing and no limits on the number of concurrent sessions or simulation tool licenses.

Secure, private and always available
Simcenter X credits provide a robust HPC service for simulation users, prioritizing privacy, security, and availability. Incorporating Siemens and AWS best practices, Simcenter X follows industry standards and holds various certifications. For more details, read the Siemens and AWS joint whitepaper on architecture and security.

Logos de certification détenus par Siemens Digital Industries Software.

See cloud CFD simulation in action

Find out how simulation teams are using cloud HPC in Simcenter X to go faster and do more​.

00:00
00:00

Explore cloud simulation products

Étude de cas

DNV Maritime Advisory

DNV Maritime Advisory s'appuie sur des services cloud à la demande pour accélérer les simulations.

Using Simcenter to solve time-critical problems with CFD in the cloud
Case Study

Using Simcenter to solve time-critical problems with CFD in the cloud

Société:DNV Maritime Advisory

Secteur d'activité:Construction navale

Lieu:Oslo, Norway

Siemens Software:Simcenter 3D Solutions, Simcenter STAR-CCM+