Intuitive electrical schematic authoring tool that supports correct-by-construction wiring design and analysis.

Capital Wiring Designer Essentials software provides a graphical environment for creating wiring diagrams. Full electrical design authoring is made easy via an intuitive user interface and electrically intelligent symbols. Built-in electrical intelligence automates many design tasks.
Simulate to design faster
Use simulation to check and validate designs as they are created. Eliminate errors faster and earlier in the design process.
Design with confidence
Our streamlined, yet full-featured tool lets you design with confidence. Enjoy customizable drawing styles and built-in intelligent libraries for components, symbols and simulation models. Integrate with your MCAD systems for 3D harness routing and wire length back-annotation.
Automate reports and documentation
Automatically generate reports for wires, connectors and devices used in your design. Diagram device and wire index tables. Add full sheet and zone referencing to drawings, and update them automatically as you make changes.
Monitor metrics for early correction
Use analysis to catch issues early in the design process where they are least time consuming and expensive to correct.
Prevent errors and save time
Eliminate mundane tasks and take advantage of automation to cross-reference multi-sheet parts and wires. The intuitive and productive circuit design and harness development environment make adoption simple.
Improve revenue
Easily deploy the tool into existing processes and environments. Typically, return on investment (ROI) is achieved in less than 12 months.
Easily scale when needed
Leverage the Capital Essentials suite, which is designed for rapid deployment and easy installation, to achieve dramatic ROI using powerful functionality. Use design and harness tools individually or deploy them together. Allow wiring design data to flow seamlessly into the associated harness designs to reduce effort and minimize the risk of errors. If needed, users can employ seamless upgrades to the full Capital software suite.