1. Home

NX for manufacturing

NX X Manufacturing Premium

Simplify programming of complex parts with NX X Manufacturing Premium, building upon the Advanced product, with multi-axis machining powered by cloud technologies.


Call us at +1 972 987 3090

Why NX X Manufacturing Premium?

NX X Manufacturing Premium is the most comprehensive package building upon the Advanced product. It incorporates simultaneous 5-axis milling and rotary machining, along with 3—and 2.5-axis milling, turning and on-machine probing capabilities.

Key features

5-axis milling: The latest toolpath strategies enable precise control over the operations, allowing efficient and safe machining of complex components on multi-axis Computer Numerical Control (CNC) machines in a single setup. Leverage 5-axis high-speed adaptive roughing to significantly reduce machining time, enhancing overall efficiency. Achieve superior surface finishes by employing guiding curves finishing, which ensures precision in your workpieces. Utilize swarf cutting to take advantage of the entire flute length, optimizing both material removal and tool life. Apply tube milling techniques to precisely machine hollow and narrow features. Visualize toolpath characteristics, including lead angles, rotary axis positions and speeds, to maintain enhanced control and accuracy throughout the process.

Rotary machining: Optimize 4-axis milling operations with minimal input, streamlining the machining process for efficiency. Implement advanced controls to precisely manage tool contact shift and point density, leading to improved machining results. Automate rest milling to ensure any uncut material is effectively machined.

3-axis milling: Accelerate CNC machining by using 3D Adaptive Roughing, reducing overall cycle times. Automate rest milling to support multi-stage roughing, ensuring no material is left uncut. Control cut regions with precision using advanced methods, enhancing the accuracy of machining strategies. Employ smooth finishing strategies to deliver a high-quality surface finish.

2.5-axis milling: Machine with volume-based milling to enable faster programming of prismatic parts, and feature-based machining automates programming. High-speed machining strategies can reduce machining time by up to 60%, and multiple part programming boosts productivity.

Turning: Effectively machine cylindrical parts on lathe machines with single and dual spindles using comprehensive turning capabilities. Roughing strategies include face, turn, back turn, bore and undercut operations, while finishing techniques encompass multiple-passes strategies and facing. Hole-making includes spot, drill, peck, chip, ream and tap operations, with grooving offering flexible tracking point control and threading for outer and inner diameters.

On-machine probing: Generate and visualize probing paths with on-machine probing and create efficient probing cycles for both milling and turning operations. Output Numerical Control (NC) code seamlessly using an integrated postprocessor and simulate the entire process using a digital twin of the part, probe and machine tool. Detect process variations in real time to adjust machining parameters for optimal results.

Integrated CAD tools: NX CAM provides industry-leading CAD capabilities for modeling, editing and assembly, which speed up CNC programming. Using the integrated translators you can read all the standard data formats, including IGES, DXF, STEP, STL and JT.

Manufacturing metrics are based on internal test machining or internal comparison studies.

3D rendering of an NX designed machine tool.

Benefits of NX X Manufacturing:

  • Program using advanced CAD/CAM tools tailored to your specific manufacturing needs
  • Reduce upfront costs and streamline deployment with cloud technology
  • Increase productivity with industry-leading CNC programming capabilities
  • Improve collaboration among stakeholders using cloud-based solutions
  • Expand the functionality of your solutions with Value Based Licensing

Customizable solution

Expand the functionality with NX X Manufacturing Value Based Licensing to configure and customize your solutions, including:

  • Advanced modeling tools
  • Specialized machining capabilities
  • G-code-driven simulation
  • Modern postprocessing solution

NX X Manufacturing Premium capabilities

Compare NX X Manufacturing solutions

Explore the features of the 3 scalable tiers of NX X Manufacturing solutions: Standard, Advanced and Premium

Best CAM Software for designing and manufacturing

Nitin S., Design Engineer, Small-Business Customer

Advanced capabilities for complex part machining

Mohammed S., Program Manager, Mid-Market Company

Superior for 3D calculations and toolpath creation

Verified user in manufacturing, Small-Business Customer

Explore related NX X Manufacturing products

Get more details about our wide range of cloud solutions for your specific part manufacturing needs.

Teamcenter Share: Cloud-based collaboration

Optimize your entire production process with Teamcenter Share, a next-generation, cloud-based collaboration solution from Siemens, which seamlessly connects to NX CAM software. Securely communicate and share information with internal and external stakeholders in the cloud.

Connect design, manufacturing and shop floor teams to run a more flexible and efficient production.

Your subscription also includes access to Teamcenter Share. With capabilities including secure, central storage and e-mail address-based sharing, Teamcenter Share allows you to instantly, securely and easily collaborate with colleagues, partners and customers. An Enterprise Cloud Account (ECA) will be provided to you for administrators to gain access to Teamcenter Share and delegate additional privileges.   

Except guest users, all Authorized Users of Teamcenter Share cloud services will receive access to "Getting Started with Siemens Xcelerator Academy" (LAAS49000) on-demand training on the Siemens Xcelerator Academy portal.  

00:00
00:00

Learn more about NX for Manufacturing

Customer support

Siemens offers world-class customer support for NX and all of our products.

NX manufacturing blog

Keep up with the latest news and highlights of NX for manufacturing software on our blog site.

NX manufacturing community

Join the conversation or get answers to all of your NX for manufacturing software questions.