Oil poured on gears.

Simcenter

Mechanical system simulation software

Design complex mechanical systems right the first time.

Multi-dimensional (1D, 2D and 3D) dynamic simulations

Simcenter includes state-of-the-art modeling techniques that allow multi-dimensional (1D, 2D and 3D) dynamic simulations. It enables you to study rigid or flexible bodies and complex non-linear frictions by analyzing low- or high-frequency phenomena. It takes into account contacts between complex geometries to increase reliability and robustness of developed kinematics and comes with multiphysics actuator models for accurate analysis of the coupling between mechanical structures and electric or hydraulic motion.

Simcenter allows you to frontload architecture and design decisions. The software comes with powerful modeling, analysis and optimization tools that help you virtually explore a large number of possible system architectures, predict performance, energy balance, noise and vibration behavior, and validate early in the design cycle the configuration that meet requirements. It also features connection between plant models and control models or code, to support the development of best-in-class mechatronic systems.

Mechanical system simulation capabilities

case study

Automobili Lamborghini

The true power of Simcenter Amesim is demonstrated by how easy it is to evaluate different driving conditions, software or hardware changes and even different configurations, as well as the speed at which those modified models give us correct results and trends.

Simcenter Amesim helps Automobili Lamborghini create the Aventador LP700-4 driveline concept design
Case Study

Simcenter Amesim helps Automobili Lamborghini create the Aventador LP700-4 driveline concept design

Company:Automobili Lamborghini

Industry:Automotive & transportation

Location:Sant’Agata Bolognese, Italy

Siemens Software:Simcenter 3D Solutions, Simcenter Amesim

Explore mechanical system simulation products