Evaluate and balance key vehicle attributes, such as performance, fuel economy, drivability, comfort and reliability. A combination of generic and application-oriented models in Simcenter helps you design manual, robotized, automatic and continuously-variable transmissions as well as multiple hybrid and electric powertrain architectures. Simcenter helps you address the entire design cycle thanks to its scalable modeling options, from functional to high-fidelity models that can handle high-frequency behavior and nonlinear phenomena.Â
Whereas simulations are usually only in the time domain, linear analysis also helps you analyze the system in the frequency domain, and reduce the model for faster simulations or real-time applications. High-fidelity plant models built with Simcenter enable mechanical design and control design departments to test controls virtually, significantly reducing the required number of prototypes and tests.
Transmissions systems performance
Predict transmission systems performance and meet fuel economy, drivability & noise, vibration and harshness (NVH) objectives.