Simcenter Physical Testing

Simcenter SCADAS RS hardware

Improve efficiency of multi-physics testing in demanding environments using robust, flexible and high-performance data acquisition systems with remote connectivity.

Contact us to learn how to purchase this product in
Change country

A Simcenter SCADAS RS device, next to a hand holding a cell phone running a testing app

What's new in Simcenter SCADAS 2506?

Efficient, versatile and open data acquisition

Why Simcenter SCADAS RS?

Simcenter SCADAS RS is a modular data acquisition system engineered for peak performance in various testing conditions. With Simcenter SCADAS RS, you can confidently and efficiently capture high-quality multi-physics data (including NVH, durability and energy metrics) essential for comprehensive analysis. Its ultra-rugged design ensures reliability and continuous performance, even under extreme conditions you may face out in the field. With Simcenter SCADAS RS, you gain enhanced productivity through faster instrumentation and test preparation, efficient measurement processes and the ability to fully validate test data before leaving the field.

Reliably test under demanding conditions

Harsh environments

Extreme temperatures, moisture, mud and dust and high shock and vibration levels.

Tight schedules

Speed up the test campaign by optimizing operational processes from start to end.

Remote operations

Testing in remote areas offering monitoring from a distance.

Scalability

A scalable system in terms of channel count and measurement topology.

Simcenter SCADAS RS

Comprehensive data acquisition

Select...

Superior measurement performance

Successful product performance evaluation requires a comprehensive view of what is happening when your prototype is subject to extreme loading. Therefore during the test, a wide range of sensors needs to be measured and synchronized, including strain gages, accelerometers, displacement sensors, force cells, thermocouples, pressure transducers, Global Navigation Satellite System (GNSS) location and more. Frequently, engineers also want to consider additional information, like data coming from a digital bus or video images. But space is limited to take several devices on board for all these diverse testing needs.

All-in one solution
With Simcenter SCADAS RS, you can have all these capabilities in one box. With powerful on-board universal signal conditioning for all these physical aspects, measurements are captured with the highest precision and lowest noise and drift over the entire operating temperature range. Thanks to a high signal-to-noise ratio and large dynamic range, Simcenter SCADAS RS can turn any signal into quality data.

Man driving a car, with Simcenter testing equipment in the passenger seat collecting road load data

Simcenter SCADAS RS capabilities

Select...

Multi-physics data acquisition

Test faster and smarter with Simcenter SCADAS RS. Deploy precise multi-physics measurements covering a diverse range of applications and industries. From in-field data collection on a proving ground or a public road, to NVH testing in the lab, you can measure in any environment - including high voltage and harsh environments.

Build the right configuration to achieve any desired sensor combination: from strain gages, accelerometers and displacement sensors to force cells, thermocouples and wheel force transducers. The system also integrates pressure transducers, Global Navigation Satellite System (GNSS) location, digital busses and video images.

Rack of Simcenter SCADAS RS units connected together for high-channel count.
Simcenter SCADAS RS

Industry applications

Select...

Road load data acquisition for automotive OEM and supplier

  • Team instrumentation - speed up instrumentation through multi-user access
  • Use sensor database for fast and error-free setup
  • Two-man, one-man or fully autonomous operation
Illustration of a blue car connected to data acquisition units, with data flowing to a remote computer where a person analyzes it.
Case study

Hyundai Motor Company

Read how Hyundai reduces testing time in harsh environments by up to 12 percent with Simcenter SCADAS RS and Simcenter Testlab to capture load data and optimize durability design.

A Hyundai XRT concept SUV in the desert, surrounded by a dust plume
Case Study

Reducing testing time in harsh environments by up to 12 percent with faster setup

Company:Hyundai Motor Company

Industry:Automotive & transportation

Location:Seoul, South Korea

Siemens Software:Simcenter Testing Solutions

A modular system

Simcenter SCADAS RS units

Select...

Recorder unit (REC)

The Simcenter SCADAS RS Recorder (REC) unit gathers data from multiple conditioning units, connects seamlessly to both wired and wireless networks and can synchronize with other REC units. It also supports several CAN busses, multiple digital encoders and includes a connector for a global navigation satellite system (GNSS) antenna.

Simcenter RS Recorder unit.
  • On-board storage (240GB SSD)
  • Any interface: UTP, Wi-Fi, USB, LTE
  • 2 USB ports (webcams)
  • Digital IO (4 inputs/outputs)
  • 3 encoder inputs (9 digital pulses)
  • 4 CAN bus
  • 4 connectors for daisy chains of conditioning units
  • On-board autonomy
  • Calculated channels
  • Intelligent triggering

Simcenter SCADAS RS Recorder App

Designed for unparalleled connectivity, Simcenter SCADAS RS includes a license-free app, directly embedded in the REC unit and is easily accessible via any web browser. This Simcenter SCADAS Recorder App lets you define and store sensor settings remotely and immediately start verifying your data while the test is still running, even on your smartphone.

Simcenter SCADAS RS Recorder unit connected to a handheld device through an app.
Portable mobile units and autonomous smart recorders that are part of the Simcenter SCADAS hardware.

Keep your Simcenter SCADAS hardware in peak condition

Learn more about the maintenance and calibration contracts available.

Frequently asked questions